00301-009 - Spring plunger, smooth, plastic sleeve, Ø 4 to 12

Manufacturer BOUTET
Description Spring plunger, smooth, plastic sleeve, Ø 4 mm
Part number 8537
Material Thermoplastic
Product selection
Selector D (mm) D1 (mm) D2 (mm) L (mm) L1 (mm) H (mm) Spring initial resistance F1 (N) Spring final resistance F2 (N) Reference Version Stock / Order
1 4 3 4.6 5 1 0.7 3 7 8537 with stainless steel bead View stock level / Order these articles
2 5 4 5.6 6 1 1 4 7 8538 with stainless steel bead View stock level / Order these articles
3 6 5 6.5 7 1 1.5 6 12 8539 with stainless steel bead View stock level / Order these articles
4 8 6.5 8.5 9 1 1.8 6 12 8540 with stainless steel bead View stock level / Order these articles
5 10 8 12 13.5 2.5 2.7 10 20 7890 with stainless steel bead
6 12 10 14 16 2.5 3.5 15 25 7891 with stainless steel bead
7 4 3 4.6 5 1 0.7 3 7 8478 with plastic bead
8 5 4 5.6 6 1 1 4 7 8479 with plastic bead
9 6 5 6.5 7 1 1.5 6 12 8480 with plastic bead
10 8 6.5 8.5 9 1 1.8 6 12 8481 with plastic bead
11 10 8 12 13.5 2.5 2.7 10 20 8482 with plastic bead
12 12 10 14 16 2.5 3.5 15 25 8483 with plastic bead
D (mm)
D1 (mm)
D2 (mm)
L (mm)
L1 (mm)
H (mm)
Spring initial resistance F1 (N)
Spring final resistance F2 (N)
Reference
Version
Stock / Order
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET