00301-026 - Spring plunger, lateral with pressure spring, without sealing, steel pin and spring

Manufacturer BOUTET
Description Spring plunger, lateral with pressure spring, without sealing, steel pin and spring, Ø 6mm
Part number 8580
Mass 1 g
Material Aluminium
Product selection
Selector Ø fixing (mm) Height of clamping sleeve (mm) Lateral retention force (N) Reference Mass (g)
1 6 7 20 8580 1
2 10 11 50 8581 2
3 10 11 75 8582 2
4 12 13 100 8583 8
5 16 17 200 8584 16
Ø fixing (mm)
Height of clamping sleeve (mm)
Lateral retention force (N)
Reference
Mass (g)
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page