00301-021 - Spring plunger, lateral with pressure spring and external thread, without sealing, steel pin, M12 to M18

Manufacturer BOUTET
Description Spring plunger, lateral with pressure spring and external thread, without sealing, steel pin, M12, length 11.5 mm
Part number 9478115
Mass 50 g
Material Steel
Product selection
Selector Ø fixing Lateral retention force (N) Reference Mass (g)
1 M12 20 9478** 50
2 M12 50 9479** 50
3 M12 100 9480** 50
4 M12 40 9481** 50
5 M12 75 9482** 50
6 M12 150 9483** 50
7 M18x1,5 100 9484** 100
8 M18x1,5 200 9485** 100
9 M18x1,5 300 9486** 100
Ø fixing
Lateral retention force (N)
Reference
Mass (g)
Contact the supplier
BOUTET Clamping and positioning
BOUTET