00203-017i - Screw, knurled, DIN 464, stainless version 303

Manufacturer BOUTET
Standard DIN 464
Description Screw, knurled, DIN 464, stainless version 303, M4, threaded rod length 10 mm
Part number 866110i
Material Stainless steel AISI 303
Product selection
Selector D1 (mm) D2 (mm) D3 (mm) L (mm) H (mm) K (mm) Reference Stock / Order
1 M4 16 8 10 9.5 3.5 866110i View stock level / Order these articles
2 M4 16 8 16 9.5 3.5 866116i View stock level / Order these articles
3 M4 16 8 20 9.5 3.5 866120i View stock level / Order these articles
4 M5 20 10 10 11.5 4 866210i View stock level / Order these articles
5 M5 20 10 16 11.5 4 866216i View stock level / Order these articles
6 M5 20 10 20 11.5 4 866220i View stock level / Order these articles
7 M6 24 12 10 15 5 866310i View stock level / Order these articles
8 M6 24 12 16 15 5 866316i View stock level / Order these articles
9 M6 24 12 20 15 5 866320i View stock level / Order these articles
10 M6 24 12 25 15 5 866325i View stock level / Order these articles
11 M8 30 16 16 18 6 866416i View stock level / Order these articles
12 M8 30 16 20 18 6 866420i View stock level / Order these articles
13 M8 30 16 25 18 6 866425i View stock level / Order these articles
14 M10 36 20 20 23 8 866520i View stock level / Order these articles
15 M10 36 20 25 23 8 866525i View stock level / Order these articles
D1 (mm)
D2 (mm)
D3 (mm)
L (mm)
H (mm)
K (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET