00702-006i - Screw for articulated foot, angle to 8°, stainless version

Manufacturer BOUTET
Description Screw for articulated foot, angle to 8°, stainless version, M12, threaded rod length 66 mm
Part number 123099i
Mass 70
Material Stainless steel
Product selection
Selector D (mm) L (mm) SW (mm) Reference
1 M12 66 22 123099i
2 M12 100 22 123100i
3 M12 125 22 123101i
4 M12 150 22 123102i
5 M16 66 22 123103i
6 M16 100 22 123104i
7 M16 125 22 123105i
8 M16 150 22 123106i
9 M16 200 22 123107i
10 M20 100 22 123108i
11 M20 125 22 123109i
12 M20 150 22 123110i
13 M20 200 22 123111i
D (mm)
L (mm)
SW (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET