00702-006 - Screw for articulated foot, angle to 8°

Manufacturer BOUTET
Description Screw for articulated foot, angle to 8°, M12, threaded rod length 66 mm
Part number 123099
Mass 70 g
Material Steel
Product selection
Selector D (mm) L (mm) SW (mm) Reference
1 M12 66 22 123099
2 M12 100 22 123100
3 M12 125 22 123101
4 M12 150 22 123102
5 M16 66 22 123103
6 M16 100 22 123104
7 M16 125 22 123105
8 M16 150 22 123106
9 M16 200 22 123107
10 M20 100 22 123108
11 M20 125 22 123109
12 M20 150 22 123110
13 M20 200 22 123111
D (mm)
L (mm)
SW (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET