00702-001 - Pad for articulated foot, plastic, angle to 8°

Manufacturer BOUTET
Description Pad for articulated foot, plastic, angle to 8°, Ø 60 mm, without anti-skid disc
Part number 123073
Mass 22 g
Material Plastic
Product selection
Selector D (mm) Max static load (N) Reference (without anti-skid disc) Reference (with anti-skid disc)
1 60 12000 123073 123076
2 80 12000 123074 123077
3 100 12000 123075 123078
D (mm)
Max static load (N)
Reference (without anti-skid disc)
Reference (with anti-skid disc)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET