00203-019i - Nut, knurled, low, DIN 467, stainless version 303

Manufacturer BOUTET
Standard DIN 467
Description Nut, knurled, low, DIN 467, stainless version 303, M4
Part number 8672i
Material Stainless steel AISI 303
Mass 6 g
Product selection
Selector D1 (mm) D2 (mm) D3 (mm) H (mm) K (mm) Reference Stock / Order
1 M4 16 8 4 3.5 8672i View stock level / Order these articles
2 M5 20 10 5 4 8673i View stock level / Order these articles
3 M6 24 12 6 5 8674i View stock level / Order these articles
4 M8 30 16 8 6 8675i View stock level / Order these articles
5 M10 36 20 10 8 8676i View stock level / Order these articles
6 M12 36 20 10 8 8677i View stock level / Order these articles
D1 (mm)
D2 (mm)
D3 (mm)
H (mm)
K (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET