00201-015 - Lever, revolving safety handle

Manufacturer BOUTET
Description Lever, revolving safety handle, length 104 mm, bore Ø 8mm
Part number 8390
Material Polyamide technical plastic
Mass 100 g
Product selection
Selector Ø fixing (mm) Length of lever (mm) Reference Mass (g)
1 8 80 8390 100
2 10 80 8391 100
3 10 100 8392 190
4 12 100 8393 190
5 12 125 8394 370
6 14 125 8395 370
Ø fixing (mm)
Length of lever (mm)
Reference
Mass (g)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET