00201-007 - Lever, fixed, plastic, smooth bored insert

Manufacturer BOUTET
Description Lever, fixed, plastic, smooth bored insert, Ø 6 mm
Part number 7706
Mass 11 g
Material Plastic
Product selection
Selector A (mm) X (mm) T1 (mm) D1 (mm) D2 (mm) H (mm) H1 (mm) H2 (mm) A1 (mm) B (mm) Reference
1 40 6 10 13.8 14 17 11 27 47 8 7706
2 65 8 14 18.3 18.5 18 11 36.5 75 9 7708
3 80 10 14 21.8 22 22 14 45 91 11 7710
4 95 12 18 25.8 26 26 17 54 108 13 7712
5 110 16 18 30.8 31 31 21 63 126 16 7716
A (mm)
X (mm)
T1 (mm)
D1 (mm)
D2 (mm)
H (mm)
H1 (mm)
H2 (mm)
A1 (mm)
B (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET