00204-027 - Knob TZ in composite plastic, with female insert

Manufacturer BOUTET
Description Knob TZ in composite plastic, with female insert M5, width 40 mm
Part number 15620
Material Fibre glass reinforced polyamide
Product selection
Selector A (mm) D1 (mm) B (mm) D3 (mm) H (mm) H1 (mm) T1 (mm) Reference
1 40 M5 13 13 30.5 20 10 15620
2 50 M5 15 14 24 16 10 15621
3 60 M6 17 16 31.5 23 12 15622
4 71 M8 19.5 20 36 19 20 15623
5 71 M10 19.5 20 36 19 20 15624
6 80 M10 26 26 39.5 26 25 15625
7 80 M12 26 26 39.5 26 25 15626
A (mm)
D1 (mm)
B (mm)
D3 (mm)
H (mm)
H1 (mm)
T1 (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET