00204-010i - Knob JU, threaded screw, stainless version

Manufacturer BOUTET
Description Knob type JU, threaded screw, stainless version Black (Standard), M4, threaded rod length 10 mm
Part number 805110i
Material Polyamide technical plastic
Product selection
Selector A (mm) D (mm) B (mm) D2 (mm) H (mm) H1 (mm) L (mm) Reference
6 38 M4 4.5 12 18 8.5 10 805110i
7 38 M4 4.5 12 18 8.5 15 805115i
8 38 M5 4.5 12 18 8.5 15 805215i
9 38 M5 4.5 12 18 8.5 20 805220i
10 38 M5 4.5 12 18 8.5 30 805230i
11 38 M6 4.5 12 18 8.5 20 805320i
12 38 M6 4.5 12 18 8.5 30 805330i
13 38 M6 4.5 12 18 8.5 40 805340i
14 50 M5 5 14 24 11.5 15 814115i
15 50 M5 5 14 24 11.5 20 814120i
16 50 M6 5 14 24 11.5 20 814220i
17 50 M6 5 14 24 11.5 30 814230i
18 50 M6 5 14 24 11.5 40 814240i
19 50 M8 5 14 24 11.5 20 814320i
20 50 M8 5 14 24 11.5 30 814330i
21 50 M8 5 14 24 11.5 40 814340i
22 75 M8 7 21 35 16.5 20 814420i
23 75 M8 7 21 35 16.5 30 814430i
24 75 M8 7 21 35 16.5 40 814440i
25 75 M10 7 21 35 16.5 20 814520i
26 75 M10 7 21 35 16.5 30 814530i
27 75 M10 7 21 35 16.5 40 814540i
28 75 M10 7 21 35 16.5 50 814550i
A (mm)
D (mm)
B (mm)
D2 (mm)
H (mm)
H1 (mm)
L (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET