00202-020 - Knob type Etoile through-hole version

Manufacturer BOUTET
Description Knob type Etoile through-hole version, M6, color Black (Standard), external Ø 40mm
Part number 2471
Material Thermosetting technical plastic
Mass 12 g
Product selection
Selector Ø fixing Ø external (mm) Reference Mass (g)
1 M6 40 2471 12
2 M8 40 2360 12
3 M8 50 2427 29
4 M8 60 2507 40
5 M10 60 2608 40
Ø fixing
Ø external (mm)
Reference
Mass (g)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET