00202-022 - Knob type Etoile, tapped insert

Manufacturer BOUTET
Description Knob type Etoile, tapped insert, color Black (Standard), M4, external Ø 25mm
Part number 2292
Material Thermosetting technical plastic
Mass 4 g
Product selection
Selector Ø fixing Ø external (mm) Reference Mass (g)
1 M4 25 2292 4
2 M5 25 2293 4
3 M5 30 2295 8
4 M6 30 1992 8
5 M5 40 2296 14
6 M6 40 1584 14
7 M8 40 1577 18
8 M6 50 1808 30
9 M8 50 1209 30
10 M8 60 1810 46
11 M10 60 1210 50
12 M10 70 2044 70
13 M12 70 2045 72
14 M12 80 1834 100
15 M14 80 1933 108
Ø fixing
Ø external (mm)
Reference
Mass (g)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET