00202-001 - Knob TR high version, insert in zinc-plated steel or brass

Manufacturer BOUTET
Description Knob TR high version, colour Black (Standard), M4, with insert Brass
Part number 3497
Material Thermosetting technical plastic
Product selection
Selector D (mm) M (mm) H (mm) E (mm) A' (mm) Insert Reference Stock / Order
5 32 M4 18 11 6.5 Brass 3497
6 32 M5 18 11 6.5 Brass 3498
4 40 M6 22 14 9 Brass 0103 View stock level / Order these articles
1 40 M6 22 14 12 Steel, zinc-plated 2781 View stock level / Order these articles
2 50 M8 28 18 14 Steel, zinc-plated 2782 View stock level / Order these articles
3 62 M10 35 22 14 Steel, zinc-plated 2783 View stock level / Order these articles
D (mm)
M (mm)
H (mm)
E (mm)
A' (mm)
Insert
Reference
Stock / Order
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET