00204-017 - Knob SV, threaded screw

Manufacturer BOUTET
Description Knob SV, threaded screw M3, external Ø 18 mm, threaded rod length 20 mm
Part number 600020
Material Polyamide technical plastic
Product selection
Selector D (mm) d (mm) B (mm) E (mm) F (mm) G (mm) L (mm) Reference Stock / Order
3 18 M3 10 7 8 4 15 600015 View stock level / Order these articles
4 18 M3 10 7 8 4 13 600013 View stock level / Order these articles
5 18 M3 10 7 8 4 10 600010 View stock level / Order these articles
1 18 M3 10 7 8 4 25 600025 View stock level / Order these articles
2 18 M3 10 7 8 4 20 600020 View stock level / Order these articles
8 18 M4 10 7 8 4 10 600110 View stock level / Order these articles
6 18 M4 10 7 8 4 25 600125 View stock level / Order these articles
7 18 M4 10 7 8 4 20 600120 View stock level / Order these articles
10 18 M4 10 7 8 4 15 600115 View stock level / Order these articles
9 18 M4 10 7 8 4 8 600108 View stock level / Order these articles
15 28 M4 14 11 11 6 8 602008
13 28 M5 14 11 11 6 20 602120 View stock level / Order these articles
16 28 M5 14 11 11 6 30 602130 View stock level / Order these articles
11 28 M5 14 11 11 6 10 602110 View stock level / Order these articles
17 28 M5 14 11 11 6 35 602135 View stock level / Order these articles
12 28 M5 14 11 11 6 15 602115 View stock level / Order these articles
18 28 M5 14 11 11 6 40 602140 View stock level / Order these articles
14 28 M5 14 11 11 6 25 602125 View stock level / Order these articles
19 28 M5 14 11 11 6 50 602150 View stock level / Order these articles
20 28 M6 14 11 11 6 10 602210 View stock level / Order these articles
21 28 M6 14 11 11 6 15 602215 View stock level / Order these articles
22 28 M6 14 11 11 6 20 602220 View stock level / Order these articles
23 28 M6 14 11 11 6 25 602225 View stock level / Order these articles
24 28 M6 14 11 11 6 30 602230 View stock level / Order these articles
25 28 M6 14 11 11 6 35 602235 View stock level / Order these articles
26 28 M6 14 11 11 6 40 602240 View stock level / Order these articles
27 28 M6 14 11 11 6 50 602250 View stock level / Order these articles
28 32 M6 17 12 14 7 10 604010 View stock level / Order these articles
29 32 M6 17 12 14 7 15 604015 View stock level / Order these articles
31 32 M6 17 12 14 7 25 604025 View stock level / Order these articles
30 32 M6 17 12 14 7 20 604020 View stock level / Order these articles
32 32 M6 17 12 14 7 30 604030 View stock level / Order these articles
33 32 M6 17 12 14 7 35 604035 View stock level / Order these articles
35 32 M6 17 12 14 7 50 604050 View stock level / Order these articles
34 32 M6 17 12 14 7 40 604040 View stock level / Order these articles
36 32 M8 17 12 14 7 15 604115 View stock level / Order these articles
37 32 M8 17 12 14 7 20 604120 View stock level / Order these articles
38 32 M8 17 12 14 7 25 604125 View stock level / Order these articles
39 32 M8 17 12 14 7 30 604130 View stock level / Order these articles
40 32 M8 17 12 14 7 35 604135 View stock level / Order these articles
41 32 M8 17 12 14 7 40 604140 View stock level / Order these articles
42 32 M8 17 12 14 7 50 604150 View stock level / Order these articles
43 32 M8 17 12 14 7 60 604160 View stock level / Order these articles
D (mm)
d (mm)
B (mm)
E (mm)
F (mm)
G (mm)
L (mm)
Reference
Stock / Order
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET