00203-004i - Knob SR, tapped insert, stainless version

Manufacturer BOUTET
Description Knob SR, tapped insert, stainless version Black (Standard), M4
Part number 8181i
Mass 10 g
Material Polyamide technical plastic
Product selection
Selector D1 (mm) D (mm) D2 (mm) D3 (mm) H (mm) H1 (mm) T (mm) Reference
1 21 M4 12 19 21 10 10 8181i
2 21 M5 12 19 21 10 10 8182i
3 25 M6 14 23 25 12 10 8183i
4 33 M8 18 31 33 15 14 8184i
D1 (mm)
D (mm)
D2 (mm)
D3 (mm)
H (mm)
H1 (mm)
T (mm)
Reference
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page