00203-008 - Knob SN through-hole version

Manufacturer BOUTET
Description Knob SN through-hole version, type A, M3, external Ø 15 mm
Part number 6500
Material Polyamide technical plastic
Product selection
Selector Version A / R (mm) G / d (mm) B (mm) C (mm) D (mm) d1 (mm) H (mm) h1 (mm) Reference Stock / Order
1 A 15 M3 6 5 7 6500 View stock level / Order these articles
2 A 15 M4 6 5 7 6501 View stock level / Order these articles
3 A 20 M5 8 7 9 6511 View stock level / Order these articles
4 A 20 M6 8 7 9 6512 View stock level / Order these articles
5 B 25 M6 10 6550 View stock level / Order these articles
6 B 25 M8 10 6551 View stock level / Order these articles
7 B 42 M6 12 6520 View stock level / Order these articles
8 B 42 M8 12 6521 View stock level / Order these articles
9 B 42 M10 12 6522 View stock level / Order these articles
10 B 50 M6 12 6530 View stock level / Order these articles
11 B 50 M8 12 6531 View stock level / Order these articles
12 C 70 M6 20 6540 View stock level / Order these articles
13 C 70 M8 20 6541 View stock level / Order these articles
14 D 20 M5 13 13 6 6968 View stock level / Order these articles
15 D 20 M6 13 13 6 6969 View stock level / Order these articles
Version
A / R (mm)
G / d (mm)
B (mm)
C (mm)
D (mm)
d1 (mm)
H (mm)
h1 (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET