00202-011 - Knob SL, tapped insert

Manufacturer BOUTET
Description Knob SL, tapped insert M6
Part number 4011
Material Polyamide technical plastic
Mass 12 g
Product selection
Selector D (mm) d (mm) C (mm) H (mm) h (mm) A' (mm) Reference
1 32 M6 15 17 12 9 4011
2 40 M8 18 20 14 11 4012
3 50 M10 20 25 18 14 4013
D (mm)
d (mm)
C (mm)
H (mm)
h (mm)
A' (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET