00203-015 - Knob RV with adjustable max. clamping, tapped insert

Manufacturer BOUTET
Description Knob RV with adjustable max. clamping, tapped insert, M5, external Ø 26 mm
Part number 15340
Mass 47 g
Material Polyamide technical plastic
Product selection
Selector D (mm) D1 (mm) D2 (mm) D3 (mm) D4 (mm) H (mm) H1 (mm) T (mm) Min. clamping torque (N.m) Max. clamping torque (N.m) Reference
1 M5 26 18 23 16 27 10.5 5 0.1 0.3 15340
2 M6 26 18 23 16 27 10.5 6 0.1 0.3 15350
4 M6 34 22 31 20 37.5 14.5 10 0.1 0.3 15360
3 M8 34 22 31 20 37.5 14.5 14 0.1 0.3 15370
D (mm)
D1 (mm)
D2 (mm)
D3 (mm)
D4 (mm)
H (mm)
H1 (mm)
T (mm)
Min. clamping torque (N.m)
Max. clamping torque (N.m)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET