00205-005 - Knob PHL (Ténor), integrally moulded thread

Manufacturer BOUTET
Description Knob PHL (Ténor), integrally moulded thread, M6
Part number 18050
Material Thermosetting plastic
Product selection
Selector D (mm) d (mm) h (mm) D1 (mm) L (mm) Reference
1 16 M6 14 12 20 18050
2 20 M8 16 15 25 18051
3 25 M10 20 20 32 18052
4 32 M12 25 25 40 18053
D (mm)
d (mm)
h (mm)
D1 (mm)
L (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET