00205-015 - Knob GD, fixed version, threaded screw

Manufacturer BOUTET
Description Knob GD, fixed version, threaded screw M6, threaded rod length 15 mm, external Ø 25 mm
Part number 832015
Material Polyamide technical plastic
Mass 20 g
Product selection
Selector D (mm) D1 (mm) D2 (mm) D3 (mm) H (mm) H1 (mm) H2 (mm) L (mm) Reference
1 25 M6 12 17 25 2.5 2.2 15 832015
2 25 M6 12 17 25 2.5 2.2 20 832020
3 25 M6 12 17 25 2.5 2.2 25 832025
4 25 M6 12 17 25 2.5 2.2 30 832030
5 32 M8 15.5 19 33 3.2 2.8 20 832120
6 32 M8 15.5 19 33 3.2 2.8 25 832125
7 32 M8 15.5 19 33 3.2 2.8 30 832130
8 32 M8 15.5 19 33 3.2 2.8 40 832140
9 40 M10 19 23 41.5 4 3.5 20 832220
10 40 M10 19 23 41.5 4 3.5 30 832230
11 40 M10 19 23 41.5 4 3.5 40 832240
12 50 M10 24 31 51 5 4.4 20 832320
13 50 M10 24 31 51 5 4.4 30 832330
14 50 M10 24 31 51 5 4.4 40 832340
15 50 M12 24 31 51 5 4.4 20 832420
16 50 M12 24 31 51 5 4.4 30 832430
17 50 M12 24 31 51 5 4.4 40 832440
D (mm)
D1 (mm)
D2 (mm)
D3 (mm)
H (mm)
H1 (mm)
H2 (mm)
L (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET