00204-018 - Knob FR, tapped insert

Manufacturer BOUTET
Description Knob FR, tapped insert M4
Part number 6980
Material Polyamide technical plastic
Product selection
Selector D (mm) d (mm) d1 (mm) H (mm) h1 (mm) B (mm) E (mm) Reference
1 26 M4 12 12.5 0.8 11 6 6980
2 26 M5 12 12.5 0.8 11 7.5 6981
3 34 M6 14 16 0.8 16 9 6982
4 40 M8 18 17 0.8 18 12 6983
D (mm)
d (mm)
d1 (mm)
H (mm)
h1 (mm)
B (mm)
E (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET