00204-012 - Knob ER, threaded screw

Manufacturer BOUTET
Description Knob ER, threaded screw M4, threaded rod length 8 mm
Part number 830308
Material Polyamide technical plastic
Product selection
Selector D1 (mm) D (mm) L (mm) Reference Stock / Order
1 28 M4 8 830308 View stock level / Order these articles
2 28 M5 10 830410 View stock level / Order these articles
3 28 M5 15 830415 View stock level / Order these articles
4 28 M5 20 830420 View stock level / Order these articles
5 28 M6 10 830510 View stock level / Order these articles
6 28 M6 15 830515 View stock level / Order these articles
7 28 M6 20 830520 View stock level / Order these articles
8 28 M6 25 830525 View stock level / Order these articles
9 28 M6 30 830530 View stock level / Order these articles
11 28 M8 25 830625 View stock level / Order these articles
10 28 M8 20 830620 View stock level / Order these articles
12 28 M8 30 830630 View stock level / Order these articles
13 28 M8 40 830640 View stock level / Order these articles
D1 (mm)
D (mm)
L (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET