1

00204-031i - Knob AMX, integral stainless version

Manufacturer BOUTET
Description Knob AMX, integral stainless version M5
Part number 124200i
Material Stainless steel AISI 304
Mass 73 g
Product selection
Selector L (mm) M (mm) B (mm) H (mm) F (mm) D (mm) A' (mm) Reference
1 50 M5 14 32 21 14 18.5 124200i
2 50 M6 14 32 21 14 18.5 124201i
3 50 M8 14 32 21 14 18.5 124202i
L (mm)
M (mm)
B (mm)
H (mm)
F (mm)
D (mm)
A' (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET