00204-004 - Knob AM, threaded screw

Manufacturer BOUTET
Description Knob AM, threaded screw M6, threaded rod length 15 mm
Part number 16292
Material Polyamide technical plastic
Product selection
Selector L (mm) M (mm) B (mm) H (mm) F (mm) D (mm) A (mm) Reference
9 50 M6 14 32 21 14 15 16292
5 70 M8 20 44 30 19 20 16171
7 70 M10 20 44 30 19 20 16181
L (mm)
M (mm)
B (mm)
H (mm)
F (mm)
D (mm)
A (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET