00204-003 - Knob AM, tapped insert in brass

Manufacturer BOUTET
Description Knob AM, tapped insert in brass M6
Part number 16202
Material Polyamide technical plastic
Mass 14 g
Product selection
Selector L (mm) M (mm) B (mm) H (mm) F (mm) D (mm) A' (mm) Reference
2 50 M6 14 32 21 14 9 16202
3 70 M8 20 44 30 19 14 16203
4 70 M10 20 44 30 19 18 16204
L (mm)
M (mm)
B (mm)
H (mm)
F (mm)
D (mm)
A' (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET