00302-014i - Index plunger without sub-base and without head, with threaded pin without locknut, stainless version

Manufacturer BOUTET
Description Index plunger without sub-base and without head, with threaded pin without locknut, stainless version, M10x1,0
Part number 8553i
Material Stainless steel
Product selection
Selector D1 (mm) D (mm) D2 (mm) L (mm) L1 (mm) L2 (mm) H (mm) SW (mm) Fx30° (mm) Spring initial resistance F1 (N) Spring final resistance F2 (N) Reference
1 M10x1,0 5 M4 37 24 8 5 17 1.3 5 12 8553i
2 M12x1,5 6 M6 42 28 8 6 19 1.8 6 14 8554i
3 M16x1,5 8 M8 56 36 12 8 24 2.3 15 35 8555i
4 M20x1,5 10 M8 62 40 12 10 30 2.8 15 40 8556i
D1 (mm)
D (mm)
D2 (mm)
L (mm)
L1 (mm)
L2 (mm)
H (mm)
SW (mm)
Fx30° (mm)
Spring initial resistance F1 (N)
Spring final resistance F2 (N)
Reference
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page