00204-005 - Handle type "T", tapped insert

Manufacturer BOUTET
Description Handle type T, tapped insert, color Black (Standard), M6
Part number 2486
Mass 40 g
Material Thermosetting technical plastic
Product selection
Selector L (mm) M (mm) B (mm) H (mm) F (mm) D (mm) A' (mm) Reference Stock / Order
1 70 M6 21 37 19 19 12 2486 View stock level / Order these articles
2 70 M8 21 37 19 19 14 2114 View stock level / Order these articles
3 70 M10 21 37 19 19 14 2117 View stock level / Order these articles
4 80 M8 24 42 21 22 14 2144 View stock level / Order these articles
5 80 M10 24 42 21 22 22 2118 View stock level / Order these articles
6 90 M10 27 48 25 25 22 2476 View stock level / Order these articles
7 90 M12 27 48 25 25 21 2122 View stock level / Order these articles
L (mm)
M (mm)
B (mm)
H (mm)
F (mm)
D (mm)
A' (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET