00505-006 - Handle type Radius, aluminium tube, centres 180 to 600 mm

Manufacturer BOUTET
Description Handle type Radius, aluminium tube, centres 180 mm, tube without plastic sheathing
Part number 10800
Material Plastic side, aluminium tube
Mass 175 g
Product selection
Selector Centres (mm) Fixings Length overall (mm) Height (mm) Reference without plastic sheathing Reference with plastic sheathing Mass (g)
1 180 M8x25 204 55 10800 10800P 175
2 200 M8x25 224 55 10801 10801P 182
3 250 M8x25 274 55 10802 10802P 200
4 300 M8x25 324 55 10803 10803P 218
5 350 M8x25 374 55 10804 10804P 236
6 400 M8x25 424 55 10805 10805P 254
7 500 M8x25 524 55 10806 10806P 290
8 600 M8x25 624 55 10807 10807P 326
Centres (mm)
Fixings
Length overall (mm)
Height (mm)
Reference without plastic sheathing
Reference with plastic sheathing
Mass (g)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET