00502-009 - Handle QC, elbowed, aluminium, centres 200 to 350 mm

Manufacturer BOUTET
Description Handle type Quebec, elbowed, aluminium, centres 200 mm, color Naturelle
Part number 10936
Material Aluminium
Mass 390 g
Product selection
Selector Centres (mm) Fixings Length overall (mm) Height (mm) Width (mm) Colour Reference Mass (g)
1 200 M8 220 70 130 Naturelle 10936 390
2 350 M8 370 70 130 Naturelle 10937 520
3 200 M8 220 70 130 Noire 10207 390
4 350 M8 370 70 130 Noire 10208 520
Centres (mm)
Fixings
Length overall (mm)
Height (mm)
Width (mm)
Colour
Reference
Mass (g)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET