00505-014 - Handle type Pacifique, aluminium tube Ø 20 mm, centres 150 to 600 mm

Manufacturer BOUTET
Description Handle type Pacifique, aluminium tube Ø 20 mm, centres 150 mm, tube without plastic sheathing
Part number 10500
Material Plastic side, aluminium tube
Mass 123 g
Product selection
Selector Centres (mm) Length overall (mm) Reference tube without plastic sheathing Reference tube with plastic sheathing Mass (g)
1 150 184 10500 10510 123
2 200 234 10501 10511 142
3 250 284 10502 10512 159
4 300 334 10503 10513 177
5 350 384 10504 10514 195
6 400 434 10505 10515 212
7 500 534 10506 10516 248
8 600 634 10507 10517 283
Centres (mm)
Length overall (mm)
Reference tube without plastic sheathing
Reference tube with plastic sheathing
Mass (g)
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page