00502-002 - Handle CS, aluminium, centres 120 to 350 mm

Manufacturer BOUTET
Description Handle type Orion, aluminium, centres 120 mm, natural color
Part number 10197
Material Aluminium
Mass 84 g
Product selection
Selector A (mm) M (mm) T (mm) Reference (natural) Reference (black) Stock / Order
1 120 M5 10 10197 10197N View stock level / Order these articles
5 140 M5 10 10940 10940N View stock level / Order these articles
2 180 M5 10 10198 10198N View stock level / Order these articles
3 200 M5 10 10199 10199N View stock level / Order these articles
4 350 M6 12 10200 10200N View stock level / Order these articles
A (mm)
M (mm)
T (mm)
Reference (natural)
Reference (black)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET