00504-008i - Handle type Germinal, stainless version, centres 200 to 600 mm

Manufacturer BOUTET
Description Handle type Germinal, stainless version, centres 200mm
Part number 10680i
Mass 871 g
Material Stainless steel
Product selection
Selector Centres (mm) Fixings Length overall (mm) Height (mm) Reference Mass (g)
1 200 M8x25 225 80 10680i 871
2 250 M8x25 275 80 10681i 970
3 300 M8x25 325 80 10682i 1118
4 350 M8x25 375 80 10683i 1255
5 400 M8x25 425 80 10684i 1380
6 500 M8x25 525 80 10685i 1560
7 600 M8x25 625 80 10686i 1755
Centres (mm)
Fixings
Length overall (mm)
Height (mm)
Reference
Mass (g)
Contact the supplier
BOUTET Clamping and positioning
BOUTET