00502-004 - Handle CS, aluminium, centres 55 to 250 mm

Manufacturer BOUTET
Description Handle type Cosinus, aluminium, centres 55 mm, natural colour
Part number 10024
Material Aluminium
Mass 24 g
Product selection
Selector A (mm) L (mm) Reference (natural) Reference (black)
1 55 63 10024 10024N
2 88 96 10025 10025N
3 100 108 10026 10026N
4 120 128 10028 10028N
5 180 188 10029 10029N
6 200 208 10030 10030N
7 235 243 10031 10031N
8 250 258 10032 10032N
A (mm)
L (mm)
Reference (natural)
Reference (black)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET