00505-005 - Handle type Corolle, aluminium tube, centres 180 to 600 mm

Manufacturer BOUTET
Description Handle type Corolle, aluminium tube, centres 180 mm
Part number 8460
Material Plastic side, aluminium tube
Mass 346 g
Product selection
Selector Centres (mm) Fixings Length overall (mm) Height (mm) Reference Mass (g)
1 180 M10x45 230 75 8460 346
2 200 M10x45 250 75 8461 363
3 250 M10x45 300 75 8462 405
4 300 M10x45 350 75 8463 447
5 350 M10x45 400 75 8464 489
6 400 M10x45 450 75 8465 531
7 500 M10x45 550 75 8466 615
8 600 M10x45 650 75 8467 700
Centres (mm)
Fixings
Length overall (mm)
Height (mm)
Reference
Mass (g)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET