00501-008 - Handle AT, plastic, centres 120, 140 mm

Manufacturer BOUTET
Description Handle type Atos, plastic, centres 120 mm
Part number 16075
Material Plastic
Mass 83 g
Product selection
Selector A (mm) M (mm) B (mm) C (mm) H (mm) S (mm) G (mm) E (mm) X (mm) Reference Stock / Order
2 120 M8 x 30 153 33 51 15 87 22 5 16075 View stock level / Order these articles
1 140 M8 x 30 178 38 59 17 101 26 6 16076 View stock level / Order these articles
A (mm)
M (mm)
B (mm)
C (mm)
H (mm)
S (mm)
G (mm)
E (mm)
X (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET