00504-005i - Handle type Amiral, stainless version, centres 300 to 800 mm

Manufacturer BOUTET
Description Handle type Amiral, stainless version, centres 300 mm, insert version G
Part number 10670i
Mass 853 g
Material Stainless steel
Product selection
Selector Centres (mm) Fixings Length overall (mm) Height (mm) Reference version S Reference version G Mass (g)
1 300 M10 350 90 10660i 10670i 853
2 350 M10 400 90 10661i 10671i 934
3 400 M10 450 90 10662i 10672i 1016
4 450 M10 500 90 10663i 10673i 1097
5 500 M10 550 90 10664i 10674i 1179
6 600 M10 650 90 10665i 10675i 1341
7 700 M10 750 90 10666i 10676i 1504
8 800 M10 850 90 10667i 10677i 1667
Centres (mm)
Fixings
Length overall (mm)
Height (mm)
Reference version S
Reference version G
Mass (g)
Contact the supplier
BOUTET Clamping and positioning
BOUTET