00205-002 - Handle PHM, knurled high, integrally moulded thread

Manufacturer BOUTET
Description Handle PHM, integrally moulded thread, Black (Standard), without counterbore, M12, external Ø 45 mm
Part number 1189
Material Thermosetting technical plastic
Product selection
Selector D (mm) d (mm) B (mm) C (mm) a (mm) d' (mm) A max. (mm) Version Reference
3 45 M12 45 20 35 without counterbore 1189
2 45 M12 45 20 11 14.2 36 with counterbore 1254
4 47 M12 47 20 11 14.2 36 with counterbore 125000
D (mm)
d (mm)
B (mm)
C (mm)
a (mm)
d' (mm)
A max. (mm)
Version
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET