00205-004 - Handle PHL, smooth high, tapped insert

Manufacturer BOUTET
Description Handle PHL, tapped insert, Brass, M5, color Black (Standard), external Ø 25 mm
Part number 2271
Material Thermosetting technical plastic
Mass 15 g
Product selection
Selector D (mm) d (mm) B (mm) C (mm) A' (mm) Insert Reference
1 25 M5 25 12 10 Brass 2271
2 25 M6 25 12 12 Steel, zinc-plated 1788
3 45 M10 45 20 22 Steel, zinc-plated 1798
D (mm)
d (mm)
B (mm)
C (mm)
A' (mm)
Insert
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET