00207-003 - Handle FS, threaded screw

Manufacturer BOUTET
Description Handle FS, threaded screw M6, external Ø 17 mm, threaded rod length 18 mm, color Black (Standard)
Part number 2556
Mass 22 g
Material Thermosetting plastic
Product selection
Selector D (mm) d (mm) L (mm) f (mm) A (mm) Reference Stock / Order
1 17 M6 45 15 18 2556 View stock level / Order these articles
2 23 M8 60 18 12 2560 View stock level / Order these articles
3 28 M10 70 21 20 2563 View stock level / Order these articles
4 30 M10 100 25 12 3101 View stock level / Order these articles
5 30 M10 100 25 20 3111 View stock level / Order these articles
6 30 M12 100 25 24 3102 View stock level / Order these articles
D (mm)
d (mm)
L (mm)
f (mm)
A (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET