BOUTET

00605-004 - Clamp, push-pull, heavy duty, removable hand lever

Manufacturer BOUTET
Description Clamp, push-pull, heavy duty, removable hand lever - 58450600
Part number 58450600
Mass 0.55 kg
Product selection
Selector Support screw Retention force F (N) Height overall (mm) Length of body (mm) Travel (mm) Reference Mass (kg)
1 M8 6000 130 127 32 58450600 0.55
2 M10 12000 200 190 50 58451200 1.6
3 M12 25000 280 297 75 58452500 4.15
4 M16 50000 355 392 100 58455000 7.1
Support screw
Retention force F (N)
Height overall (mm)
Length of body (mm)
Travel (mm)
Reference
Mass (kg)
Documentation
Contact the supplier