BOUTET

00605-005 - Clamp, push-pull, heavy duty

Manufacturer BOUTET
Description Clamp, push-pull, heavy duty - 58402500
Part number 58402500
Mass 3.6 kg
Product selection
Selector Support screw Retention force F (N) Height in locked position (mm) Length in locked position (mm) Travel (mm) Reference Mass (kg)
1 M8 6000 67 127 32 58400600 0.45
2 M10 12000 88 190 50 58401200 1.35
3 M12 25000 108 297 75 58402500 3.6
4 M16 50000 125 392 100 58405000 6.2
Support screw
Retention force F (N)
Height in locked position (mm)
Length in locked position (mm)
Travel (mm)
Reference
Mass (kg)
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page