00606-005 - Clamp, pneumatic push-pull

Manufacturer BOUTET
Description Clamp, pneumatic push-pull - 58600600
Part number 58600600
Mass 1.45 kg
Product selection
Selector Support screw Retention force F (N) Height (mm) Length (mm) Travel (mm) Reference without switch Reference with 2 switches Mass (kg)
1 M8, depth 30 6000 53 325 25 58600600 58610600 1.45
2 M10, depth 40 12000 75 435 32 58601200 58611200 3.7
3 M12, depth 60 25000 96 577 50 58602500 58612500 7.4
Support screw
Retention force F (N)
Height (mm)
Length (mm)
Travel (mm)
Reference without switch
Reference with 2 switches
Mass (kg)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET