00703-002 - Cap for round tube

Manufacturer BOUTET
Description Cap for round tube, fastening M10
Part number 123174
Material Polyamide technical plastic
Product selection
Selector A (mm) B (mm) C (mm) L (mm) S (mm) Tube dimensions (mm) Maximum static load (N) Reference
1 M10 30 28.4 35 29 30 x 1,0 3000 123174
2 M12 30 28.4 35 29 30 x 1,0 3000 123175
3 M14 30 28.4 35 29 30 x 1,0 3000 123176
4 M16 30 28.4 35 29 30 x 1,0 3000 123177
5 M10 38 35.5 43 34 38 x 1,5 5000 123178
6 M12 38 35.5 43 34 38 x 1,5 5000 123179
7 M14 38 35.5 43 34 38 x 1,5 5000 123180
8 M16 38 35.5 43 34 38 x 1,5 5000 123181
9 M10 42 39.9 42 34 42,4 x 1,5 5000 123182
10 M12 42 39.9 42 34 42,4 x 1,5 5000 123183
11 M14 42 39.9 42 34 42,4 x 1,5 5000 123184
12 M16 42 39.9 42 34 42,4 x 1,5 5000 123185
13 M20 42 39.9 42 34 42,4 x 1,5 5000 123186
14 M12 48 45.8 49 38 48,3 x 1,5 6000 123187
15 M14 48 45.8 49 38 48,3 x 1,5 6000 123188
16 M16 48 45.8 49 38 48,3 x 1,5 6000 123189
17 M20 48 45.8 49 38 48,3 x 1,5 6000 123190
18 M12 50 48.4 49 38 50,9 x 1,5 8000 123191
19 M14 50 48.4 49 38 50,9 x 1,5 8000 123192
20 M16 50 48.4 49 38 50,9 x 1,5 8000 123193
21 M20 50 48.4 49 38 50,9 x 1,5 8000 123194
A (mm)
B (mm)
C (mm)
L (mm)
S (mm)
Tube dimensions (mm)
Maximum static load (N)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET