00201-030 - Cam lever in composite plastic, with internal thread, washer in zinc plated steel

Manufacturer BOUTET
Description Cam lever in composite plastic, with internal thread, washer in zinc plated steel, tapping Ø M5
Part number 8061
Material Fibre glass reinforced polyamide
Product selection
Selector D (mm) D1 (mm) D2 (mm) B (mm) B1 (mm) H (mm) H1 (mm) A (mm) A1 (mm) Reference Clamping force F (N) Hand force (N) Stroke (mm)
1 M5 18 9 22 16 14 23.4 71.5 79.6 8061 2500 125 1.15
4 M6 18 9 22 16 14 23.4 71.5 79.6 8062 2500 125 1.15
7 M8 27 11 33 24 16.2 27.7 99.9 110 8063 5000 170 1.5
D (mm)
D1 (mm)
D2 (mm)
B (mm)
B1 (mm)
H (mm)
H1 (mm)
A (mm)
A1 (mm)
Reference
Clamping force F (N)
Hand force (N)
Stroke (mm)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET