00201-030i - Cam lever in composite plastic, with internal thread, washer in stainless steel AISI 303

Manufacturer BOUTET
Description Cam lever in composite plastic, with internal thread, washer in stainless steel AISI 303, tapping Ø M5
Part number 8061i
Material Fibre glass reinforced polyamide
Product selection
Selector D (mm) D1 (mm) D2 (mm) B (mm) B1 (mm) H (mm) H1 (mm) A (mm) A1 (mm) Reference Clamping force F (N) Hand force (N) Stroke (mm)
1 M5 18 9 22 16 14 23.4 71.5 79.6 8061i 2500 125 1.15
4 M6 18 9 22 16 14 23.4 71.5 79.6 8062i 2500 125 1.15
7 M8 27 11 33 24 16.2 27.7 99.9 110 8063i 5000 170 1.5
D (mm)
D1 (mm)
D2 (mm)
B (mm)
B1 (mm)
H (mm)
H1 (mm)
A (mm)
A1 (mm)
Reference
Clamping force F (N)
Hand force (N)
Stroke (mm)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET