00205-010 - Ball, smooth, DIN 319, integrally moulded thread

Manufacturer BOUTET
Standard DIN 319
Description Ball, smooth, DIN 319, integrally moulded thread M4, external Ø 16 mm
Part number 15420
Mass 15 g
Material Polyamide
Product selection
Selector D1 (mm) D2 (mm) D6 (mm) H (mm) T1 min (mm) Reference
1 16 M4 8 15 7 15420
2 16 M5 8 15 7 15421
3 20 M5 12 18 9 15422
4 20 M6 12 18 9 15423
5 25 M6 15 22.5 11 15424
6 25 M8 15 22.5 11 15425
7 32 M8 18 29 14.5 15426
8 32 M10 18 29 14.5 15427
D1 (mm)
D2 (mm)
D6 (mm)
H (mm)
T1 min (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET