00205-013i - Ball knob, DIN 319, threaded hole, stainless steel version

Manufacturer BOUTET
Description Ball knob, threaded hole M4, stainless steel
Part number 122605i
Material Stainless steel
Product selection
Selector D1 (mm) D2 (mm) D6 (mm) H (mm) T1 min (mm) Reference
1 16 M4 8 15 7.2 122605i
2 20 M5 12 18 9.1 122606i
3 25 M6 15 22.5 11 122607i
4 32 M8 18 29 14.5 122608i
5 40 M10 22 37 18 122609i
6 50 M12 28 46 21 122610i
D1 (mm)
D2 (mm)
D6 (mm)
H (mm)
T1 min (mm)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET