00303-012 - Support screw, ball, without head, hexagonal socket, o-ring and interchangeable insert, M20 to M24

Manufacturer BOUTET
Description Support screw, ball, without head, hexagonal socket, o-ring and interchangeable insert, M20
Part number 9271
Mass 49 g
Product selection
Selector Ø fixing Length of threading (mm) Reference with steel insert, flattened, flat Reference with steel insert, flattened with grooves Reference with flattened insert, white nylon Reference with steel insert, flattened with hardened grooves Mass (g)
1 M20 30 9271 9276 9286 9281 49
2 M20 50 9272 9277 9287 9282 84
3 M20 70 9273 9278 9288 9283 121
4 M24 40 9274 9279 9289 9284 103
5 M24 80 9275 9280 9290 9285 201
Ø fixing
Length of threading (mm)
Reference with steel insert, flattened, flat
Reference with steel insert, flattened with grooves
Reference with flattened insert, white nylon
Reference with steel insert, flattened with hardened grooves
Mass (g)
Contact the supplier
BOUTET Clamping and positioning
BOUTET